Fibra ottica: abilitare l'Internet of Things

OVERVIEW

Le reti in fibra veloci, affidabili e ineguagliabili sono il futuro della comunicazione

Stiamo sviluppando la tecnologia che offrirà informazioni a una velocità ottimale, generando nuove opportunità per le aziende e collegando le comunità.

Ma la velocità è solo uno degli aspetti da considerare. Per accelerare la connessione a livello globale stiamo definendo nuovi standard in termini di latenza ridotta, affidabilità e gestione di volumi di dati sempre maggiori. La nostra gamma di fibre monomodali, multimodali e speciali è pensata per essere adatta a qualsiasi finalità. Con centri di eccellenza in Italia, Olanda e Francia e cinque siti produttivi in tutto il mondo, siamo leader mondiali nella produzione di fibra ottica e all’avanguardia in termini di velocità e affidabilità.

Inside Optical Fibres

Prysmian Group’s Optical Fibre Division has a 30-year history of world-leading service to the telecoms industry. We provide innovative products for the full range of applications, spanning long-haul, metropolitan, access, FTTx, and premises applications.

When it comes to premium and cutting-edge cables, our modeling and design expertise, together with our technology and production processes, is reflected in a complete portfolio of four mainstream single-mode optical fibre types:

 

  • Broadly spread G.652 series

  • Submarine and ultra long-haul G.654 series

  • Innovative long distance G.655/G.656 non-zero dispersion shifted fibres (NZDSF) series

  • For all our fibre types, Prysmian Group delivers a superior level of dedicated customer service, support and delivery options.

  • The G.657 series – bend-insensitive optical fibres, critical for FTTx rollouts.

Prysmian Group’s multimode optical fibres for the Datacom, enterprises and premises cable industries are based on our Plasma-Activated Chemical Vapour Deposition Process (PCVD), acknowledged worldwide as offering the best core-profile accuracy in multimode fibres.

The result is a complete portfolio covering the full range of application standards, from OM1 and OM2 optical fibres, right up to high-data-rate OM3 and OM4. For all our fibre types, Prysmian Group delivers a superior level of dedicated customer service, support and delivery options.

All multimode optical fibres produced by Prysmian Group are coated with DLPC9 coating to significantly reduce microbending. Our products cover Local Access Networks (LANs), data centres and server farms, central offices, and Storage Area Networks (SANs).

DrakaElite is Prysmian Group's Specialty Fibre suite, dedicated to the specialty market segment, with a comprehensive product range offering solutions, and active and passive components for the medical, marine, Oil & Gas, and telecoms sectors.

With more than two decades of experience in the field of optical fibre technologies, a unique proprietary process, and an extended patent portfolio, DrakaElite offers an extensive number of solutions that exceed the requirements of your applications or your market.

We’re combining state-of the-art glass technology with advanced coating and buffer technology in an industrialised manner, paving the way towards unprecedented performances and new applications.

DrakaElite’s rods and tubes are produced using Draka’s proprietary Plasma-Activated Chemical Vapor Deposition (PCVD) manufacturing process. This innovative process allows for very precise index profiles and pure material compositions.

In addition, our specialised machinery and processes are used for manufacturing the fibres supplied to the high-demand mass market that is Telecoms and Datacoms.

DrakaElite’s rods and tubes benefit from the advantages of a fully industrialised platform, with stringent and exceptional quality control.

FOCUS ON / FIBRE MONOMODALI

BendBrightXS 180um

Fibra ottica monomodale che riduce drasticamente i diametri della maggior parte dei modelli di cavi per applicazioni Outside Plant (OSP), incrementa la densità delle fibre nei condotti e riduce la dimensione e il peso dei cavi aerei. Grazie alla sua tecnologia proprietaria BendBrightXS, Prysmian ha segnato un nuovo record nell’ambito della miniaturizzazione. BendBrightXS 180µm permette di ridurre significativamente le dimensioni dei cavi e raggiungere una densità record per il settore.

FOCUS ON / FIBRE MULTIMODALI

WideCap Multimode Fibre

WideCap è un sistema multimodale che offre una soluzione ad efficienza energetica e a costi contenuti per le reti dei centri elaborazione dati che utilizzano le fibre multimodali parallele.

Prodotti

Trova i prodotti giusti in base al Paese di installazione

Contact us

Select contacts by department or geographical area


Fibre commercial department

Fibre commercial department

Zwaanstraat 1 5651 CA, Eindhoven, Netherlands